BOCK, Miscellaneous, Miscellaneous
097B51998
Compressors spare parts, Permanent magnet 40x20x10, Legacy BOCK ID: 51998
097B51998
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Permanent magnet 40x20x10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51998 |
Characteristic | Value |
|---|---|
| Material Description | Permanent magnet 40x20x10 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37 Gram |
| Net weight | 37 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892947 |