Pilot operated servo valve, ICS 25-20
148X0022
Connection type: NPT, Connection standard: ASME B 1.20.1, Connection size [in]: 3/4 in, Top cover: 1 function module
148X0022
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 3/4 in |
| Connection standard | ASME B 1.20.1 |
| Connection type | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Function | Pilot operated servo valve |
| Material Description | ICS 25-20 SOLENOID, 3/4" FPT, w/ EVM NC |
| P-port type | EVM NC |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Port size (Nominal) [in] | 3/4 in |
| Product description | Solenoid valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 25-20 |
| Quantity per packing format | 1 pc |
| Top cover | 1 function module |
| Used for product | Solenoid NC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.74 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.372 Liter |
| Proposition 65 | Cancer and Reproductive Harm |