Danfoss logo
Pic. N45

Micro Plate heat exchanger, MPHE H30L-C, Number of plates: 54

021H4167

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalEACKRAIAPEDRoHSUA
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H30L-C-54
Max working pressure [psi]696 psi
Characteristic
Value
Max. Working Pressure [bar]48.0 bar
Model no.30
Number of plates54
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H30L-C
Q1 conn. size rangeG3/4"
Q1 conn. typeG External thread connection
Q2 conn. size rangeG3/4"
Q2 conn. typeG External thread connection
Q3 conn. size range1/2 in
Q3 conn. typeSolder connection
Q4 conn. size range5/8 in
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B
Type designationH30L-C
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight5.06 Kilogram
Net weight4.83 Kilogram
Volume8.288 Liter
Characteristic
Value
EAN/UPC5702424267797
Proposition 65Cancer and Reproductive Harm