
Condenser, H3
119-8721
Condenser H3
119-8721
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser H3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - CONDENSER AC H3 080T/4R/3/8""C 10F |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | H3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.146 Kilogram |
| Net weight | 22.868 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 281.833 Liter |