Danfoss logo
189B0130 - 189B0156_Veria QM 100

Heating Mats, Veria QM 100, 8.00 m², Supply voltage [V] AC: 230, 800 W

189B0150

Veria QM 100 800W 230V 8m² , 2C GLO

Product specifications

Characteristic
Value
ApplicationFloor heating
ApprovalCE
CE markYes
China RoHS complianceYes
Cold leadYes
Cold lead conductor quantity2
Cold lead length [m]2.3 m
Cold lead quantity1
Cold lead size [mm²]1.0 mm²
Cold lead typeDTWB
Conductor insulationFEP
Coverage area [m²]8.00 m²
Deformation strength [N]600 N
DescriptionVeria QM 100 800W 230V 8m² , 2C GLO
DG Indicator ProfileNot relevant for dangerous goods
Element IP ClassIPX7
Characteristic
Value
EU RoHS complianceYes
Heating output [W]800 W
Mat length [m]16.00 m
Mat width [m]0.5 m
Material DescriptionVeria QM 100 800W 230V 8m² , 2C GLO
Operating temperature [°C] [max]120 °C
Outer sheathPVDF
Outer sheath colourYellow
Product groupHeating Mats
Product lineElectric Heating
Product TypeVeria QM 100
Pulling strength [N]120 N
REACH Candidate List substancesNo
Supply voltage [V] AC230 V
Thickness [mm]3.50 mm
Warranty [Year]12

General specifications

Characteristic
Value
Gross weight4.08 Kilogram
Net weight4.039 Kilogram
Characteristic
Value
Volume28.556 Liter
EAN/UPC5703466206768