
Heating Mats, Veria QM 100, 3.00 m², Supply voltage [V] AC: 230, 300 W
189B0138
Veria QM 100 300W 230V 3m², 2C GLO
189B0138
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [m] | 2.3 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Conductor insulation | FEP |
| Coverage area [m²] | 3.00 m² |
| Deformation strength [N] | 600 N |
| Description | Veria QM 100 300W 230V 3m², 2C GLO |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| Heating output [W] | 300 W |
| Mat length [m] | 6.00 m |
| Mat width [m] | 0.5 m |
| Material Description | Veria QM 100 300W 230V 3m², 2C GLO |
| Operating temperature [°C] [max] | 120 °C |
| Outer sheath | PVDF |
| Outer sheath colour | Yellow |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | Veria QM 100 |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 3.50 mm |
| Warranty [Year] | 12 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.99 Kilogram |
| Net weight | 1.97 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.739 Liter |
| EAN/UPC | 5703466206706 |