Danfoss logo
 DSH381 SH380 code 4-7-9 - 8556199

Scroll compressor, DSH381-4SX

120H2695

Refrigerants: R452B; R410A; R454B, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEUL
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Compressor power supply [V]380-415/3/50 460/3/60
Contains batteriesNo
DescriptionDSH381-4SX
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
FamilyDSH
IDVYes
In scope of WEEENo
Manifold enabledNo
Characteristic
Value
Material DescriptionDSH381-4SX-SINGLE
Model numberDSH381-4SX
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Oil level switchFactory assembled
Packing formatSingle pack
Packing quantity1
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor DSH
Product TypeDSH381
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR410AR452BR454B
SCIP dossier no.93a1729e-411b-49a8-b88a-45d48470b899
Segment usageAir conditioningHeating
Swept volume [cm3]345.00 cm³
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight178 Kilogram
Net weight162.66 Kilogram
Volume590.625 Liter
Characteristic
Value
EAN/UPC5715255197911
Proposition 65Cancer and Reproductive Harm