PALKS3FW0410LDICRLZAHZZZZBDWXXX
095C0147
Model code: PALKS3FW0410LDICRLZAHZZZZBDWXXX
Palladio Screw Compressor
KS3FW0410LDIC RLZAHZZZZBDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version: External inverter version
Refrigerant: Charged with HC lubricant
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 410 m³/h
Motor Size: 110 kW
Power supply: 400V/3/50Hz SD
Capacity Control: Inverter driven - I
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 105-80 mm
Solenoid valve: No
Crankase eater: 230 VAC
Motor Protector: INT69 E2 - variable speed
Economizer: No
Oil Cooling: No
Oil Level Switch: No
Oil Flow Switch: No
Start Kit: D.O.L. start kit
Painting: Danfoss RAL colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A
KS3FW0410LDIC RLZAHZZZZBDWXXX
----------------------------------------
Product Type: PALLADIO
Series: K serie compact screw compress
Temperature range: Standard temperature applicati
Version: External inverter version
Refrigerant: Charged with HC lubricant
Volumetric ratio: Volumetric ratio 3.2
Nominal displacement: 410 m³/h
Motor Size: 110 kW
Power supply: 400V/3/50Hz SD
Capacity Control: Inverter driven - I
Certification: CE
Connections type: Suction valve, discharge valve
Connections Diameter: 105-80 mm
Solenoid valve: No
Crankase eater: 230 VAC
Motor Protector: INT69 E2 - variable speed
Economizer: No
Oil Cooling: No
Oil Level Switch: No
Oil Flow Switch: No
Start Kit: D.O.L. start kit
Painting: Danfoss RAL colour
Packaging: Wooden case
Extra1: N/A
Extra2: N/A
Extra3: N/A
095C0147
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Approval | CE | |
| Capacity control | Inverter driven - I | |
| Colour | Danfoss RAL colour | |
| Connections diameter | 105-80 mm | |
| Connections type | Suction valve, discharge valve | |
| Crankase heater | 230 VAC | |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Economizer | No | |
| Gross weight KG | 919 | |
| Material Description | KS3FW0410LDICRLZAHZZZZBDWXXX | |
| Motor protection | INT69 E2 - variable speed | |
| Motor size | 110 kW | |
| Net weight KG | 834 | |
| Nominal displacement | 410 m³/h | |
| Oil cooling port | No | |
| Oil flow switch port | No |
Characteristic | Value | Description |
|---|---|---|
| Oil level switch port | No | |
| Packaging type | Wooden case | |
| Power supply | 400V/3/50Hz SD | |
| Product group | Configurable Products & Variants | |
| Product line | Palladio | |
| Product Type | PAL | |
| Product View (Switch) | Global (Standard) | |
| Refrigerant | Charged with HC lubricant | |
| Series | K serie compact screw compress | |
| Solenoid coil | No | |
| Starting kit | D.O.L. start kit | |
| Temperature range | Standard temperature applicati | |
| VC Revision | 00 | |
| Version | External inverter version | |
| Volumetric ratio | Volumetric ratio 3.2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 919 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 834 Kilogram |