Danfoss logo
PAHT C 2-6.3-product-category

PAHT C 2-6.3

The Danfoss range of PAHT C is specifically ,designed for use with technical water mixed with chemicals or media other than water with low viscosity.

Danfoss PAHT pumps are positive displacement pumps, with axial pistons that move a fixed amount of water in each cycle. Flow is propor-tional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they producethe same flow at a given speed independently of the discharge pressure.

The range of PAHT C pumps is based on the standard PAHT pump series. The PAHT C pumps are made with more resistant sealing. These pumps are primarily used in gas turbine water wash applications or other cleaning applications.

This data sheet is valid for PAHT C pumps both non ATEX and ATEX certified. ATEX certified pumps are indicated by Ex in the type designation example PAHT C 2 Ex.

Features and benefits

  • Zero risk of lubricant contamination
  • Low maintenance costs
  • Low energy costs
  • Easy installation
  • Certified quality