
APP 26; APP 30; APP 21; APP 24
180B4798
Valve plate set APP x 21-30
180B4798
Product specifications
Characteristic | Value |
|---|---|
| Description | Valve plate set APP x 21-30 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Valve pl. set APP x 21-30/xxxx x A3B/A6B |
| Product group | Spare part |
Characteristic | Value |
|---|---|
| Product line | High-Pressure Pumps |
| Product Type | Spare part for APP 21-30 |
| Used for product | APP 21APP 24APP 26APP 30 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.54 Kilogram |
| Net weight | 5.518 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.48 Liter |
| EAN/UPC | 5715255255239 |