
S 22
Application
The S 22 is made in a compact design and is especially suitable for supply of heating and domestic hot water for small properties and apartment houses.The S 22 is available with Danfoss ECL 310 for control of both heating and domestic hot water circuits.The substation is very suitable for one and two pipe systems and is also applicable for systems with floor heating.The S 22 variants offer capacities ranging from 55 to 100 kW heating (10 to 16 kW floor heating) and 40 to 110 kW domestic hot water.Please contact our sales department and together we shall find the optimum solution for your exact requirements.
Domestic hot water recirculation
As standard the S 22 is supplied with a low energy pump for domestic hot water recirculation and can easily be connected to existing systems with DHW recirculation.On new constructions it is recommended to establish domestic hot water recirculation, which ensures that hot water is produced immediately, when tapping starts.This ensures maximum DHW comfort and eliminates water wastage.
Heat exchanger for DHW heating
The heat exchanger used in the S 22 is a brazed, highly efficient Danfoss plate heat exchanger, which has been tested and approved according to the PED directive.
Reading and setting
All thermometers are placed so they are easy to read.Components, which can be adjusted, are easily accessible.
Maintenance
The substation is very service friendly due to practical piping and assembly with nuts and gaskets.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping.
Features and benefits
- Substation for apartment houses and small properties
- Indirect heating - one or two heating circuits
- Connections for DHW cylinder on the secondary side
- Electronic control of heating (HE) temperature
- Capacity: 39 - 95 kW HE / 35 kW FH / 75 kW cylinder or radiator
- Pipes connection in top or bottom of substation = Savings in installations costs
- Pipes and plate heat exchanger made of stainless steel
- Electrical wiring from factory - Plug & Play