BOCK, Miscellaneous, Paint
097B82116
Compressors spare parts, Legacy BOCK ID: 82116
097B82116
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12EX-HG22EX-HG34EX-HG44EX-HG56EX-HG66 |
| Contains batteries | No |
| DG Indicator Profile | Contains Liquids |
| In scope of WEEE | No |
| Legacy BOCK ID | 82116 |
Characteristic | Value |
|---|---|
| Material Description | Set-offshore var./iic 0,5kg*EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Paint |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.5 Kilogram |
| Net weight | 2.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969809 |