BOCK, Mounting, Sleeve
097B10176
Compressors spare parts, Guide sleeve, Legacy BOCK ID: 10176
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B10176
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Guide sleeve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 10176 |
Characteristic | Value |
|---|---|
| Material Description | Guide sleeve |
| material no. of component | 1.0038 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Sleeve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 396 Gram |
| Net weight | 396 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162580080 |