BOCK, Miscellaneous, Gauge
097B07667
Compressors spare parts, High pres.gauge,-1 up to 24bar, Legacy BOCK ID: 07667
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B07667
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | High pres.gauge,-1 up to 24bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07667 |
Characteristic | Value |
|---|---|
| Material Description | High pres.gauge,-1 up to 24bar |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Gauge |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 280 Gram |
| Net weight | 280 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585191 |