BOCK, Connector, Gasket
097B06005
Compressors spare parts, Radial-shaft seal ring, Legacy BOCK ID: 06005
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B06005
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F16F16 NH3F76F88 |
| Contains batteries | No |
| Description | Radial-shaft seal ring |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06005 |
Characteristic | Value |
|---|---|
| Material Description | Radial-shaft seal ring |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27 Gram |
| Net weight | 27 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589564 |