BOCK, Mounting, Pin
097B05719
Compressors spare parts, Locking pin 5x14, Legacy BOCK ID: 05719
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B05719
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Locking pin 5x14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05719 |
Characteristic | Value |
|---|---|
| Material Description | Locking pin 5x14 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Gram |
| Net weight | 4 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590294 |