BOCK, Connector, Washer
097B05660
Compressors spare parts, Serrated washer A4,3, Legacy BOCK ID: 05660
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B05660
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Serrated washer A4,3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05660 |
Characteristic | Value |
|---|---|
| Material Description | Serrated washer A4,3 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Washer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590577 |