
Preheaters, FPHE 3, 3 kg/h, PTC element: 1 x 90, Thermostat: 60/32
030N5095
FPHE 3 - HAUNI (SIL. O-RING)
030N5095
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEIntertek Semko |
| Capacity [kg/h] | 3.00 kg/h |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Closing valve | No |
| Connections | G 1/8 |
| Contains batteries | No |
| Cut in temperature [°C] | 60 °C |
| Cut out temperature [°C] | 32 °C |
| Description | FPHE 3 - HAUNI (SIL. O-RING) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(c)-I |
| Material Description | Oil preheater FPHE 3 Hauni |
| Neck diameter [mm] | 18.5 mm |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Preheaters |
| Product line | Burner Components |
| Product Type | FPHE 3 |
| PTC element | 1 x 90 |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | bdcea616-ab25-46f2-b243-2281a09c42af |
| SCIP dossier product name | Oil preheater FPHE 10 |
| Supply voltage [V] | 230.0 V |
| Supply voltage [V] [Max] | 255.0 V |
| Supply voltage [V] [Min] | 180.0 V |
| Thermostat | 60/32 |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 100 Gram |
| Net weight | 94 Gram |
| Volume | 0.146 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425095955 |
| Proposition 65 | Cancer and Reproductive Harm |