Danfoss logo
Valve station ICF 20-4-16LD

Valve station, ICF 20-4-16LD, NeoCharge, 20 mm, Connection standard: ASME B 36.10M SCHEDULE 80

027L4680

Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -45 - 50

Product specifications

Characteristic
Value
ApprovalCETÜVUKCAUL
Body materialSteel
BrandNeoCharge
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.2
Connection materialSteel
Connection size [in]3/4 in
Connection size [mm]20 mm
Connection standardASME B 36.10M SCHEDULE 80
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EquipmentCap
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Flow direction indicatorEmbossed 1-way arrow
Fluid Group1
Material DescriptionValve station ICF 20-4-16LD
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Module 1Stop valve
Module 1 typeICFS 20
Module 2Filter
Module 2 typeICFF 20
Module 3Electronic expansion valve
Characteristic
Value
Module 3 typeICFL 20D
Module 4Stop/check valve
Module 4 typeICFN 20
Packing formatSingle pack
PED categoryII
Product accessoriesICF accessories
Product descriptionControl Solution
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameValve station
Product TypeICF 20-4-16LD
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR507AR717R744
SCIP dossier no.f6a29f33-704f-4e94-9054-608e74f2a435
SCIP dossier product nameICF
ServiceableICF spare parts
Side port connection size [in]3/8 in
Side port connection typeG
Side port placementP2-P3-P5-P6
Side port quantity [pc]4 pc
Surface coatingZn (TLP)
Temperature range [°C] [max]50 °C
Temperature range [°C] [min]-45 °C
Temperature range [°F] [max]122 °F
Temperature range [°F] [min]-49 °F

General specifications

Characteristic
Value
Gross weight7.247 Kilogram
Net weight6.768 Kilogram
Volume20.16 Liter
Characteristic
Value
EAN/UPC5715255144038
Proposition 65Cancer and Reproductive Harm