Danfoss logo
Micro Plate heat exchanger, MPHE H129L-CZD, Number of plates: 130-product-details

Micro Plate heat exchanger, MPHE H129L-CZD, Number of plates: 130

111B8287

Max. Working Pressure [bar]: 49, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalCEEACUAUL
Brazing materialCopper brazing
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeT76.1
H1 conn. typeVictaulic connection
H2 conn. sizeT76.1
H2 conn. typeVictaulic connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Characteristic
Value
Material DescriptionHeat Exchanger H129L-CZD-130(65/32+32)
Max working pressure [psi]711 psi
Max. Working Pressure [bar]49.0 bar
Model No.129
Number of plates130
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternZD
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H129L-CZD
Q1 conn. size rangeN1/2
Q1 conn. typeG Internal thread connection
Q2 conn. size rangeN1/2
Q2 conn. typeG Internal thread connection
Q3 conn. size rangeH5/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"3/8
Q4 conn. typeSolder connection
Q5 conn. size rangeH5/8
Q5 conn. typeSolder connection
Q6 conn. size rangeH1"3/8
Q6 conn. typeSolder connection
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH129L-CZD

General specifications

Characteristic
Value
Gross weight57 Kilogram
Net weight47.82 Kilogram
Volume134.136 Liter
Characteristic
Value
EAN/UPC5715255215080
Proposition 65Cancer and Reproductive Harm