
Condenser, N8
119-9072
Condenser MCHE N8
119-9072
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser MCHE N8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - Condenser MCHE E-coated assy N8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | N8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 53.65 Kilogram |
| Net weight | 53.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 373.488 Liter |
| EAN/UPC | 5702424592288 |