
Miscellaneous, Miscellaneous
118U0706
Bottom Part 566 X 384 Dc Opf
118U0706
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Bottom Part 566 X 384 Dc Opf |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Miscellaneous |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | BOTTOM PART 566 X 384 DC OPF |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.235 Kilogram |
| Net weight | 0.205 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.792 Liter |