Danfoss logo
DST X710-product-category

DST X710

The Danfoss DST X710 entry level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.

Danfoss DST X710 series uses contactless MEMS technology for both single and dual axis with measurement ranges up to 360°.

All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility and comes with either analogue or CANopen output.
​​​​​​​
Danfoss DST X710 is designed to be double mounted with specific spacers in order to have a full redundant space-saving version.

Features and benefits

  • MEMS technology for almost infinite sensor life time
  • Dual axis up to ±85°, Single axis 360° (±180°)
  • Output: Analogue or CANopen
  • Accuracy: < ± 0.5% FS
  • Electrical connector: AMP Superseal 6P 282108-1 or cable
  • Resolution; 0.01°
  • IP protection level IP67 - IPX9K with female mating connector