
A2L Gas sensors
Product types shown: 3

DST G4ze
The DST G4ze gas sensor designed to meet the demanding requirements of chillers, large commercial and industrial cooling systems, as well as industrial and commercial heat pumps. It offers exceptional performance and reliability, ensuring efficient operation in these critical applications. The DST G4ze provides optimal energy efficiency and robust functionality, making it an ideal and smart choice for large scale installations and offers a minimum 15-year lifetime
It is engineered for use with R1234ze, ensuring compatibility and performance in diverse systems.
Engineered to withstand harsh environments, the DST G4ze is resilient against condensation, dirt, dust, and UV light, maintaining optimal functionality over time.
Its unique design incorporates both hardware and software flexibility, facilitating seamless customization and integration into existing systems.
The DST G4ze sensor is the smart choice for those looking for a straight forward, reliable solution that consistently delivers dependable results with the refrigerant R1234ze.
DST G54A / DST G54C / DST G55A
The new A2L gas sensor is designed for use in the refrigeration and food retail market. Our thermal conductivity technology ensures precise measurements min. 15-year lifetime, and robust design approved for systems using R454A, R454C and R455A. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration.

DST G54B / DST GR32
The new A2L gas sensor is designed for use in the HVAC market with a specific focus on Residential, Heat Pump, Rooftop, & Chiller applications. Our thermal conductivity technology offers rapid & accurate leak detection, min. 15-year lifetime, immunity to poisoning, automated self-calibration, and reliable self-diagnostics to avoid silent failures. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration.