180B1057
180B1057
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | PAHT I 90/1800 01 B52A |
| Product group | Pump |
Characteristic | Value |
|---|---|
| Product line | High-Pressure Pumps |
| Product Type | PAHT 50-90 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 42 Kilogram |
| Net weight | 34.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 34.2 Liter |
| EAN/UPC | 5715162990155 |