Danfoss logo
Termix Compact 28 VX-FI_INSUCOVER

Termix Compact 28 VX-FI, Type 3, Heating controller name: ECL 310

144H3993

Product Type: Termix Compact 28 VX-FI, Type 3, 16 bar, 120 °C, ECL 310, AVQM, AMV 23

Product specifications

Characteristic
Value
Application typeIndirect Heating
ApprovalCE
CE markYes
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover optionWithout
Depth without cover [mm]400 mm
DescriptionCompact 28 VX-FI H OP Typ 3
DG Indicator ProfileNot relevant for dangerous goods
DH connection size1"
DH connection typeG int. Thread
DH pipe sizeØ28
DHW Control typeWithout
DHW controller nameNo Controller
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size1"
HE connection typeG int. Thread
HE pipe sizeØ28
Heating ActuatorAMV 23
Characteristic
Value
Heating control typeElectronic
Heating Control valveAVQM
Heating control valve kvs value [m³/h]6.30 m³/h
Heating controller nameECL 310
Heating HEX typeT137H-1 36 G1"*20 H
Height without cover [mm]890 mm
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionCompact 28 VX-FI H OP Typ 3
Pressure nominal primary [bar]16 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeTermix Compact 28 VX-FI
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.76777e7b-d971-4a57-a080-65ac11f3c009
SCIP dossier product nameCompact 28 VX-FI H OP Typ 3
Station size typeType 3
Supply temperature construction [˚C]120 °C
Supply voltage [V]230.0 V
UL markNo
Width without cover [mm]905 mm

General specifications

Characteristic
Value
Gross weight60 Kilogram
Net weight59 Kilogram
Volume322.18 Liter
Characteristic
Value
EAN/UPC5715628333328
Proposition 65Cancer and Reproductive Harm