
Brazed plate heat exchanger, XB04-2
004B1042
004B1042
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| China RoHS compliance | Yes |
| Connection length side 1 [mm] | 20 mm |
| Connection length side 2 [mm] | 20 mm |
| Connection standard | DIN ISO 228/1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 2 |
| In scope of WEEE | No |
| Material Description | XB04-2-50/50 G3/4Ax20mm |
Characteristic | Value |
|---|---|
| Material Description (Short Te | XB04-2-50/50 G3/4Ax20mm |
| Packing format | Single pack |
| Plate material no. | 1.4404 |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Brazed plate heat exchanger |
| Product Type | XB04-2 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Vertical center porthole side 1 [mm] | 248.0 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Kilogram |
| Net weight | 10 Kilogram |
| Volume | 10.687 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560369438 |
| Proposition 65 | Cancer and Reproductive Harm |