Danfoss logo
Pic. P45-EU

Micro Plate heat exchanger, MPHE H62-EZU, Number of plates: 60

111H0949

Max. Working Pressure [bar]: 30, Heat pump, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeG1"1/2
H1 conn. typeG External thread connection
H2 conn. sizeG1"1/2
H2 conn. typeG External thread connection
H3 conn. sizeH1/2
H3 conn. typeSolder connection
H4 conn. sizeH7/8
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger H62-EZU-60
Max working pressure [psi]435 psi
Characteristic
Value
Max. Working Pressure [bar]30.0 bar
Model No.62
Number of plates60
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternEZU
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H62-EZU
Q1 conn. size rangeG1"1/2
Q1 conn. typeG External thread connection
Q2 conn. size rangeG1"1/2
Q2 conn. typeG External thread connection
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH62-EZU

General specifications

Characteristic
Value
Gross weight12.9 Kilogram
Net weight11.4 Kilogram
Volume28.709 Liter
Characteristic
Value
EAN/UPC5715255272816
Proposition 65Cancer and Reproductive Harm