Danfoss logo
Pic. AB

Micro Plate heat exchanger, MPHE H39L-EZU, Number of plates: 26

111H1049

Max. Working Pressure [bar]: 49, Heat pump, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCEEACUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeQB6.2
H1 conn. typeAdapter
H2 conn. sizeQB6.2
H2 conn. typeAdapter
H3 conn. sizeH3/8A
H3 conn. typeSolder connection
H4 conn. sizeH5/8A
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger H39L-EZU-26
Max working pressure [psi]711 psi
Characteristic
Value
Max. Working Pressure [bar]49.0 bar
Model No.39
Number of plates26
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternEZU
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H39L-EZU
Q1 conn. size rangeL1R
Q1 conn. typeG External thread connection
Q2 conn. size rangeL1R
Q2 conn. typeG External thread connection
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH39L-EZU

General specifications

Characteristic
Value
Gross weight4.07 Kilogram
Net weight3.27 Kilogram
Volume9.805 Liter
Characteristic
Value
EAN/UPC5715255279419
Proposition 65Cancer and Reproductive Harm