Danfoss logo
Pic E

Brazed plate heat exchanger, BPHE B3-027, Number of plates: 22

021B8725

Max. Working Pressure [bar]: 30, Universal, Function: Multifunctional, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionMultifunctional
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
InspectionTextB3-027-22-3,0-H Теплообменник
Material DescriptionHeat Exchanger BPHE B3-027-22-3.0-H
Max working pressure [psi]435 psi
Characteristic
Value
Max. Working Pressure [bar]30.0 bar
Model no.027
Number of plates22
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternH
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeBPHE B3-027
Q1 conn. size rangeG1
Q1 conn. typeG External thread connection
Q2 conn. size rangeG1
Q2 conn. typeG External thread connection
Q3 conn. size range1 1/8 in
Q3 conn. typeSolder connection
Q4 conn. size range1 1/8 in
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448AR449AR450AR454AR454CR455AR507AR513AR515B
Type designationB3-027
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight4.425 Kilogram
Net weight4.06 Kilogram
Volume9.223 Liter
Characteristic
Value
EAN/UPC5702424277581
Proposition 65Cancer and Reproductive Harm