
Temperature sensor, NTC
080N0300
Function: Temperature sensing, Packing format: Industrial pack, Quantity per packing format: 150
080N0300
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 1.000 m |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Temperature sensing |
| InspectionText | Sensore di Temperatura NTC 10K, 1 m |
| Material Description | NTC 10K Temperature sensor,1m |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Sensors |
| Product line | Electronic Controllers and Services |
| Product name | Temperature sensor |
| Product Type | NTC |
| Quantity per packing format | 150 pc |
| REACH Candidate List substances | No |
| SCIP dossier no. | 5bbfa8b9-52ce-483c-b0fa-e2ed0bcc8e0a |
| SCIP dossier product name | NTC Temperature sensor Cable |
| Terminals connector | Terminal Block |
| Used for product | EET |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.022 Kilogram |
| Volume | 0.157 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162490549 |
| Proposition 65 | Cancer and Reproductive Harm |