Danfoss logo
 OP-LPVM096NTP00E

Optyma™ Plus, OP-LPVM096NTP00E

114X3366

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R455A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]5200 m³/h
ApplicationsLBP
ApprovalCE
Capacity ControlFixed speed
CE markYes
China RoHS complianceOut of scope
Compressor modelNTZ096A4LR1B
Compressor power supply [V]400/3/50
Condenser Coil Internal Volume [L]1.62 L
Condenser typeG7
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-LPVM096NTP00E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™ Plus
Fan blade size [mm]560.000 mm
Fan cowl/grill typeH3
Fan current @ 50Hz [A]1.60 A
Fan diameter [mm]560 mm
Fan power consumption @ 50Hz [W]140 W
Fan power output @ 50Hz [W]72 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]230 V
Fan voltage @ 50Hz (max) [V] [Min]230 V
Frequency [Hz]50 Hz
High value of nominal voltage at 50Hz [V]415 V
HMBP Cooling capacity range [kW] (R513A/R134a)Not available for this condition / refrigerant
LBP Cooling capacity [kW] (R452A)1.89 kW
LBP Cooling capacity range [kW] (R452A)1.6 to 3.6 kW
Length [mm]531.0 mm
Liquid line connection [in]1/2 in
Characteristic
Value
Low value of nominal voltage at 50Hz [V]380 V
LRA32 A
Material DescriptionOP-LPVM096NTP00E
MBP Cooling capacity range [kW] (R449A)Not available for this condition / refrigerant
MCC11.7 A
Min fuse rating [A]13 A
Model numberOP-LPVM096NTP00E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Plus P00 (A2L)
REACH Candidate List substancesLead (CAS no. 7439-92-1)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)Cobalt dichloride (CAS no. 7646-79-9)N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approvalCEEAC
Receiver volume [L]6.2 L
RefrigerantsR404AR452AR454CR455A
RLA7.6 A
SCIP dossier no.79e44f1b-ab3b-44c1-b280-ba3435673604
SCIP dossier product nameOPTYMA P00 G7 J7
Segment usageLow Back Pressure
Sound power @ 50Hz [db(A)]71 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)]60 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)]40 dBA
Suction connection size [in]7/8 in
Total height [mm]965.0 mm
VersionP00
VersionDescriptionP00 : Optyma Plus - Standard version
Voltage 50Hz [V]380 V
Voltage 50Hz [V] [Max]415 V
Width [mm]1441.00 mm

General specifications

Characteristic
Value
Gross weight143 Kilogram
Net weight130 Kilogram
Characteristic
Value
Volume738.39 Liter
EAN/UPC5715255127291