Insertion temperature transmitters
Product types shown: 3

MBT 5550
The MBT 5550 is a heavy-duty temperature sensor designed for measuring and regulating temperature in industrial applications. It is used in systems with gaseous or liquid media, such as air, gas, vapor, and water. The sensor utilizes a Pt100 or Pt1000 element to ensure reliable and accurate measurements. Its construction is engineered to perform in harsh environments where high vibration is present.

MBT 5560
With MBT 5560 we have combined the technology of our standard temperature sensors and the electrical connections from our MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter.
The MBT 5560 is designed for use in harsh industrial environments where reliable, robust and accurate equipment is required.
Available with a wide selection of process and electrical connections. Can be delivered with a 33 mm extension length which makes it possible to measure temperatures up to 200 °C without damaging the built-in electronics.