Danfoss logo
EvoFlat 4.0W

EvoFlat 4.0 W AT, Bottom, 45 kW, Brazed stainless steel, Type 1

183B3504

EvoFlat 4.0 W1 StS, Light weight self-acting station for DHW, Durable composite body with EPP cover, DHW HEX stainless steel type 1

Product specifications

Characteristic
Value
Air ventYes
Application typeInstantaneous DHW
CE markNo
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialEPP
Cover optionWhite-lacquered steel sheet
DCW static pressure [bar] [Min]1.5 bar
Depth with cover [mm]150 mm
DescriptionEvoFlat 4.0 W1 StS, Light weight self-acting station for DHW, Durable composite body with EPP cover, DHW HEX stainless steel type 1
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]45 kW
DHW circulationOptional
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
Differential pressure controllerIntegrated
Characteristic
Value
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating system typeDHW only
HEX DHW brazed/gasketed materialBrazed stainless steel
In scope of WEEENo
Material DescriptionEvoFlat 4.0 W1 AT StS
MeteringPrepared for water and energy meter
PipingPPS composite
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat 4.0 W AT
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 1
StrainerPrimary
Summer bypassYes
Supply temperature construction [˚C]95 °C
Thermal conductivity [W/mK]0.039 W/m-K
UL markNo
Water hammer arresterOptional

General specifications

Characteristic
Value
Gross weight9.8 Kilogram
Net weight8.6 Kilogram
Volume55.688 Liter
Characteristic
Value
EAN/UPC5702424600198
Proposition 65Cancer and Reproductive Harm