
Akva Lux II S, fully insulated, Type 1, Heating controller name: TC200, DHW controller name: PTC2
145B5003
Product Type: Akva Lux II S, fully insulated, Type 1, 10 bar, 95 °C, Termostat TC200, PTC2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B5003
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing loop & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Circulation connection size | 1/2" |
| Circulation pipe size | Ø18 |
| Connection direction primary | Bottom + option for top conn |
| Contains batteries | No |
| Cover material | White-lacquered steel |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 300 mm |
| Depth without cover [mm] | 285 mm |
| Description | Akva Lux II S type 1 (XB06H-1-26) with cover |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 41 kW |
| DHW capacity [kW] [Min] | 32 kW |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2 |
| DHW HEX type | XB06H-1 26 |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| Floor heating circuit - pump brand | Grundfos |
| Floor heating circuit - pump type | Grundfos UPM3 15-70 Auto |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
Characteristic | Value |
|---|---|
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating capacity [kW] [Max] | 15 kW |
| Heating capacity [kW] [Min] | 10 kW |
| Heating control type | Thermostatic |
| Heating controller name | TC200 |
| Height with cover [mm] | 618 mm |
| Height without cover [mm] | 618 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating alloy | AISI 316 |
| HEX heating brazed/gasketed material | Copper |
| Insulation material | EPP cover |
| Material Description | Akva Lux II S XB06H26 PTC2/Sikk.v. |
| Mixing circuit - control | Termostat TC200 |
| Number of households [Min] | 1 |
| Package depth [mm] | 600 mm |
| Package height [mm] | 340 mm |
| Package width [mm] | 800 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Akva Lux II S, fully insulated |
| Remarks | Dir. HE with mix. Loop and DHW |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
| UL mark | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 535 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162511237 |