
Substations, DSU Pro, Biomass, LT_EM_AT, 120 kW
200B2006
District heating substation, 120 kW, energy meter QP 3,5, control valve AVQM 8,0, heat exchanger XB37H-1-90, safety valve 3 bar, no safety thermostat (low temperature), bottom and top connections
200B2006
Product specifications
Characteristic | Value |
|---|---|
| Capacity [KW] | 120.0 kW |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top and bottom |
| Connection direction secondary | Top and bottom |
| Contains batteries | No |
| Description | District heating substation, 120 kW, energy meter QP 3,5, control valve AVQM 8,0, heat exchanger XB37H-1-90, safety valve 3 bar, no safety thermostat (low temperature), bottom and top connections |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 4 large equipment (any external dimension > 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Heating control type | ECL 310 |
| In scope of WEEE | Yes |
| Material Description | DSU Pro 120 L S3.5 ECL310 |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Substations |
| Product line | Heavy Duty Stations |
| Product Type | DSU Pro |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8)Diboron trioxide (B2O3, CAS no. 1303-86-2)Lead titanium trioxide (CAS no. 12060-00-3)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| Substation version | Biomass, LT_EM_AT |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 100 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 80 Kilogram |