Danfoss logo
Distribution unit SGC

Warranty & Service

145H0965

DISTRIBUTION UNIT SGC-FN, 5 CONN. TWA SI

Product specifications

Characteristic
Value
Application typeDistribution units
China RoHS complianceOut of scope
Contains batteriesNo
ControlICON Wiring center
DescriptionDISTRIBUTION UNIT SGC-FN, 5 CONN. TWA SI
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionDISTRIBUTION UNIT SGC-FN, 5 CONN. TWA SI
Characteristic
Value
Number of connections2
Number of floor heating manifold connections5
Pressure nominal primary [bar]6 bar
Product groupDistribution units
Product lineSubsystems
Product TypeWarranty & Service
Supply temperature construction [˚C]95 °C

General specifications

Characteristic
Value
Gross weight9.35 Kilogram
Net weight9.35 Kilogram
Characteristic
Value
Volume78.736 Liter
EAN/UPC5702424545475