
Warranty & Service
145H0962
DISTRIBUTION UNIT SGC-FN, 2 CONN. TWA SI
145H0962
Product specifications
Characteristic | Value |
|---|---|
| Application type | Distribution units |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Control | ICON Wiring center |
| Description | DISTRIBUTION UNIT SGC-FN, 2 CONN. TWA SI |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DISTRIBUTION UNIT SGC-FN, 2 CONN. TWA SI |
Characteristic | Value |
|---|---|
| Number of connections | 2 |
| Number of floor heating manifold connections | 2 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.5 Kilogram |
| Net weight | 7.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 78.736 Liter |
| EAN/UPC | 5702424545437 |