Termix VMTD MIX-I-FI Mini
The Termix VMTD MIX-I-FI Mini is a complete solution with built - in water heater and heating system with differential pressure control and mixing loop. The Termix VMTD MIX-I-FI Mini is applicable for single-family houses and for decentralized systems in multi-family houses.
District heating (DH)
The substation can be prefabricated with a differential pressure controller, fitting piece and sensor pocket for insertion of a heat meter as well as strainer.
Heating (HE)
The heating circuit is designed for direct connection. The mixing loop creates a suitable temperature level e.g. for underfloor heating and ensures optimum control and monitoring of the heating system.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger and the temperature is regulated with a thermostatic and flow-compensated controller with integrated differential pressure controller. The heat exchanger offers superb heat extraction of the DH water, thereby creating an excellent operating economy. The Danfoss IHPT valve ensures a stable hot water temperature by varying loads, supply temperatures and by high and varying differential pressure without the need for readjusting the valve. This protects the heat exchanger against overheating and lime scale formation. Furthermore the IHPT valve has an integrated idle temperature controller, which keeps the house supply line warm. This shortens the waiting periods during summer when the heating system is in reduced operation, which is ideal where high comfort is requested.
Features and benefits
- Substation for DH and decentralized systems
- Direct heating with differential pressure controller
- DHW thermostatic and flow compensated temperature controller
- Capacity: 32 – 61 kW for DHW
- DHW in sufficient quantity
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel
- Minimized risk of lime scale and bacteria formation
- Complete insulation ensures minimal heat loss