
Brazed plate heat exchanger, SL140TM-1
079U6039
079U6039
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | SL140TM-1-180_2_34_S1_4B2,5 |
| Material Description (Short Te | SL140TM-1-180_2_34_S1_4B2,5 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Brazed plate heat exchanger |
| Product Type | SL140TM-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 149.119 Kilogram |
| Net weight | 111.09 Kilogram |
| Volume | 508.8 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425163173 |
| Proposition 65 | Cancer and Reproductive Harm |