BOCK, Bearing component, Crankshaft
097B80974
Compressors spare parts, Set-crankshaft 68 stroke, Legacy BOCK ID: 80974
097B80974
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F88 |
| Contains batteries | No |
| Description | Set-crankshaft 68 stroke |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 80974 |
| Material Description | Set-crankshaft 68 stroke |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.55 Kilogram |
| Net weight | 20.55 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162552414 |