Danfoss logo
Micro Channel Heat Exchangers, product photo

Micro Channel heat exchanger, MCHE D2400-R, Industrial pack

021U2128

Rated capacity R410A [kW]: 50, Design pressure [MPa]: 1, Temperature range [°C]: -40 - 110

Product specifications

Characteristic
Value
Application areaFreecooling
ApprovalUL
Approval file nameSA33862
Body materialAluminium
China RoHS complianceYes
Coil depth [in]1.26 in
Coil depth [mm]32.0 mm
Coil height [in]40.39 in
Coil height [mm]1025.9 mm
Coil Length [in]73.640 in
Coil Length [mm]1870.5 mm
Connection materialAluminium
Contains batteriesNo
Design pressure [MPa]1.0 MPa
Design pressure [psig]145 psig
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Fin pitch [mm]1.20 mm
Flow directionSingle-flow
Inlet connection typeSolder, ODF
Internal volume [cm3]10900.000 cm³
Internal volume [in3]665.2 in³
Material DescriptionMCHE Rad 32X2X6 DF9001 I/16
Max. Working Pressure [bar]10.0 bar
Max. Working Pressure [psig]145 psig
Mounting bar materialAluminium
Characteristic
Value
Number of tubes [pcs]100
Operation Ambient Temp [°C] [max]72 °C
Operation Ambient Temp [°C] [min]-40 °C
Operation Ambient Temp [°F] [max]162 °F
Operation Ambient Temp [°F] [min]-40 °F
Outlet connection typeSolder, ODF
Packing formatIndustrial pack
Part NumberDF9001
Product accessoriesNo
Product groupHeat exchangers
Product lineMicro Channel Heat Exchangers
Product nameMicro Channel heat exchanger
Product TypeMCHE D2400-R
Quantity per packing format16 pc
Rated cap. conditions [IMP]Air speed=492 ft/minAmbient temp.=32 °FGlycol 30%Inlet temp.=59 °FMedia: water/glycolOutlet temp.=50 °F
Rated cap. conditions [SI]Air speed=2.5 m/sAmbient temp.=0 °CGlycol 30%Inlet temp.=15 °CMedia: water/glycolOutlet temp.=10 °C
Rated capacity R410A [kW]50.00 kW
Rated capacity R410A [TR]14.20 TR
REACH Candidate List substancesNo
Refrigerants30% PG
ServiceableNo
Temperature range [°C] [max]110 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]230 °F
Temperature range [°F] [min]104 °F
Type designationMCHE
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight31.556 Kilogram
Net weight25.182 Kilogram
Characteristic
Value
EAN/UPC5715162732953
Proposition 65Cancer and Reproductive Harm