Danfoss logo
Micro Plate heat exchanger, MPHE H118L-CZ, Number of plates: 60-product-details

Micro Plate heat exchanger, MPHE H118L-CZ, Number of plates: 60

111H0886

Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
FunctionCondenser
Function noteNull
H1 conn. sizeT76.1
H1 conn. typeVictaulic connection
H2 conn. sizeT76.1
H2 conn. typeVictaulic connection
H3 conn. sizeH1"1/8
H3 conn. typeSolder connection
H4 conn. sizeH1"5/8
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger H118L-CZ-60
Max working pressure [psi]508 psi
Max. Working Pressure [bar]35.0 bar
Characteristic
Value
Model No.118
Number of plates60
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternZ
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H118L-CZ
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH118L-CZ

General specifications

Characteristic
Value
Gross weight25.2 Kilogram
Net weight23.1 Kilogram
Volume30.032 Liter
Characteristic
Value
EAN/UPC5715255267379
Proposition 65Cancer and Reproductive Harm