Danfoss logo
Pic. S45

Micro Plate heat exchanger, MPHE C212L-EZD, Number of plates: 130

111H0994

Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentLiftStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeT60.3
H1 conn. typeVictaulic connection
H2 conn. sizeT60.3
H2 conn. typeVictaulic connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger C212L-EZD-130(65/32+32)
Characteristic
Value
Max working pressure [psi]653 psi
Max. Working Pressure [bar]45.0 bar
Model no.212
Number of plates130
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternZD
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C212L-EZD
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeH1"3/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH2"1/8
Q4 conn. typeSolder connection
Q5 conn. size rangeH1"3/8
Q5 conn. typeSolder connection
Q6 conn. size rangeH2"1/8
Q6 conn. typeSolder connection
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC212L-EZD
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight115 Kilogram
Net weight92.5 Kilogram
Volume155.844 Liter
Characteristic
Value
EAN/UPC5715255275428
Proposition 65Cancer and Reproductive Harm