Danfoss logo
 OP-LSVM026/34DSW05/W09G - OP-LSVM048/068NTW05/W09E/G - OP-MSIM034/044/046/057MLW05/W09E/G - OP-MSSM026/030CSW05/W09G - OP-MSTM021/022/026/034DSW05/W09E/G

Optyma™ Slim Pack, OP-MSIM044MLW09E

114X7276

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]3300 m³/h
ApplicationsMBP
ApprovalCE
Capacity ControlFixed speed
CE markYes
China RoHS complianceOut of scope
Compressor Low pressure volume (L)2.30 L
Compressor modelMLZ019T4
Compressor power supply [V]400/3/50
Condenser Coil Internal Volume [L]0.58 L
Condenser typeD7
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-MSIM044MLW09E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™ Slim Pack
Fan blade size [mm]450.000 mm
Fan cowl/grill typeB2
Fan current @ 50Hz [A]0.47 A
Fan diameter [mm]450 mm
Fan power consumption @ 50Hz [W]110 W
Fan power output @ 50Hz [W]68 W
Fan power supply [V/Ph/Hz]230/1/50
Filter Drier Volume (L)0.17
Frequency [Hz]50 Hz
High value of nominal voltage at 50Hz [V]440 V
HMBP Cooling capacity [kW] (R513A/R134a)3.00 kW
HMBP Cooling capacity range [kW] (R513A/R134a)1.3 to 3.7 kW
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Length [mm]464.0 mm
Characteristic
Value
Liquid line connection [in]1/2 in
Low value of nominal voltage at 50Hz [V]380 V
Material DescriptionOP-MSIM044MLW09E
MBP Cooling capacity [kW] (R449A)4.60 kW
MBP Cooling capacity range [kW] (R449A)3.7 to 7.3 kW
MCC9.5 A
Min fuse rating [A]12 A
Model numberOP-MSIM044MLW09E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product namePackage unit
Product TypeOptyma™ Slim Pack W09 (A2L)
REACH Candidate List substancesLead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approvalCEEAC
Receiver typeVertical
Receiver volume [L]3.4 L
RefrigerantsR134aR404AR407AR407FR448AR449AR452AR454CR455AR513A
SCIP dossier no.909c64e4-e03b-4416-9d18-aed12abdd98a
SCIP dossier product nameOPTYMA W09
Segment usageMedium Back Pressure
Suction connection size [in]3/4 in
Total height [mm]690.0 mm
VersionW09
VersionDescriptionW09 : Optyma Slim Pack with build-in fan speed controller and external main switch
Voltage 50Hz [V]380 V
Voltage 50Hz [V] [Max]440 V
Volume (L)0.097 L
Width [mm]1079.00 mm

General specifications

Characteristic
Value
Gross weight94 Kilogram
Net weight87 Kilogram
Volume552.636 Liter
Characteristic
Value
EAN/UPC5702424586317
Proposition 65Cancer and Reproductive Harm