
Condenser, T8
191U0846E
MCHE + Shroud T8 Hbmz565-665
191U0846E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | MCHE + Shroud T8 Hbmz565-665 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | MCHE + SHROUD T8 HBMZ565-665 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | T8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.83 Kilogram |
| Net weight | 25.95 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 533.071 Liter |