
Condenser, J8
191U0644E
MCHE + Shroud J8 Hj40-64 Lj136
191U0644E
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | MCHE + Shroud J8 Hj40-64 Lj136 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | MCHE + SHROUD J8 HJ40-64 LJ136 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | J8 |
| REACH Candidate List substances | No |
| Spare part (EF013237) | TRUE |
| Type of accessory/spare part (EF000215) | Other |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.5 Kilogram |
| Net weight | 16.65 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 110.552 Liter |