Tank, Accumulator
191U006410E
Suction Line Accumulator SAD080V09 1 1/8
191U006410E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Suction Line Accumulator SAD080V09 1 1/8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Suction Line Accumulator SAD080V09 1 1/8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Accumulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 5.6 Kilogram |