
Condenser, AC
119-9260
Condenser AC
119-9260
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - CONDENSER AC 052T/5R/3/8"S 07FPI |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.1 Kilogram |
| Net weight | 3.485 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.41 Liter |