
Condenser, Q8
119-9073
Condenser MCHE Q8
119-9073
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser MCHE Q8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - Condenser MCHE E-coated assy Q8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | Q8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 61.972 Kilogram |
| Net weight | 60.972 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 373.488 Liter |
| EAN/UPC | 5702424592295 |